Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 3
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Electronic kitchen tap GRANDIS
Product description
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Electronic kitchen tap GRANDIS E HD-M - high-pressure mixed water Infrared sensor-controlled. Additional single-lever operation. Battery operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Stagnation flushing in the mixing ratio of the touch-free actuation, independent of the single-lever position. Scope of delivery Infrared sensor kitchen tap Single-lever mixer Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Ceramic cartridge with hot water restrictor Pivoting outlet with configurable pivot range Flow regulator 2 flexible connection hoses, G 3/8 IG x 450 mm, with backflow preventer (DIN EN 1717: EB-type) and pre-filter 6 V battery compartment, protection class IP65 4x AA alkaline battery 1.5 V Technical data Setting options via SWS SSC Programming via short range reflex (off/on) Max. flow time (1-600 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Energy saving mode (off/1-254 h after last flush) Setting options via short range reflex Max. flow time (4-240 s, 12 program stages) Stagnation flush (off/after last flush/fixed interval) Flow: max. 10 l/min (manual activation) Flow: max. 8.5 l/min (electronic activation) Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x G 3/8 IG Certificates: P-IX 29861/IO, ACS, WRAS applied Noise class: I Flow class: O - 002420699
web link
http://www.schell.eu/deutschland_de/a/002420699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
10
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS, WRAS applied
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number002420699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/98818e2c-682a-48f5-9aab-2511a3e87e8b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.