Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed wc flush valve COMPACT II
product description
Concealed WC flush valve COMPACT II with isolating valve 3/4"
purchase order number
011940099
GTIN - number
4021163151305
product preview
Level of detail
long text - Click on text for HTML view
Concealed WC flush valves COMPACT II Low-noise concealed flush valve. For combination with all SCHELL WC controls/operating panels. Conform to DIN EN 12541. Internal isolating valve. Scope of delivery Masterbox Roughing-in housing Concealed flush valve COMPACT II, with isolating valve and flush plug Pipe interrupter (DIN EN 12541) Flush-mounted cap Height-adjustable flush pipe with construction plug Technical data Flow pressure: 1.2 - 5.0 bar Max. Resting pressure: 8 bar Flush flow: 1.0 - 1.3 l/s Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Connection: DN 20 G 3/4 AG (right) Outlet: Flush pipe Ø 45 mm Certificates: PA-IX 18844/I, DIN-DVGW, Belgaqua Noise class: I, at 100% flow Mounting instruction For electronic triggering, provide power supply in accordance with the respective WC control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables. Required supply line DN 25 - 011940099
Note
Mounting instruction : For electronic triggering, provide power supply in accordance with the respective WC control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables. Required supply line DN 25
web link
http://www.schell.eu/deutschland_de/a/011940099
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
I, at 100% flow
perm. operating temperature
30 °C
perm. operating pressure
5 bar
nominal size DN
20
nominal pressure PN
10
minimum operarting temperature
10 °C
material element
brass
surface element
gross
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, DIN-DVGW
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number011940099
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/6364b0bd-9a56-450c-ab8c-a64c7099e6b8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.