Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 6
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
product description
Description text
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel EDITION Vandal-resistant design For SCHELL COMPACT II concealed WC flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Single flush: 4.5 - 9.0 l Material: Actuation Die-cast zinc; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm Certificates: Watermark - 028032899
web link
http://www.schell.eu/deutschland_de/a/028032899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
nominal size DN
SA700ID34
material element
surface element
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Procurement
Last updateMar 18, 2025, 9:42 AM
Part number028032899
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/3dd97f50-5952-4349-b15b-e1c1000fd032
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 18, 2025, 9:42 AM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.