Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
Elements or mounting plate for support and grab handles
sanitary installation elements -series designation
MONTUS load-bearing module for wall-mounted sanitaryware
Description text
High-load module MONTUS, B 24 cm x H 115 cm, Frame Powder coat finish
purchase order number
030630099
GTIN - number
4021163161724
product preview
Level of detail
height adjustment
long text - Click on text for HTML view
High-load module MONTUS High-load mounting module, height 115 cm. For stud wall or pre-wall mounting or exposed installation. For wall-mounted sanitary items, such as support (folding) handles, shower seats, shower/bath support handles, urinal partitions, accessories, etc. Self-supporting, powder-coated steel profiled frame with height-adjustable feet. Scope of delivery High-load mounting module Multiplex fastening plate, waterproof-bonded, 160 x 500 x 40 mm Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Fastening material for installation feet Technical data Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 24 cm x h 115 cm Note When using support or support folding handles for barrier-free WCs, combine with MONTUS type CS 120 WC module (width: 42 cm). - 030630099
Note
Note : When using support or support folding handles for barrier-free WCs, combine with MONTUS type CS 120 WC module (width: 42 cm).
web link
http://www.schell.eu/worldwide_en/a/030630099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1150 mm
minimum construction width
240 mm
maximum construction width
240 mm
minimum construction depth
40 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
no
flushing operation
concealed
Element versions
sound-insulated valve plate
no
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
type
(Armaturenplatten)
sheet number of the guideline
21
product description
Stütz- und Haltesystem
web address of manufacturer
www.schell.eu
Procurement
Last updateMar 18, 2025, 9:42 AM
Part number030630099
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/6df0e632-e08d-41b5-8076-64630778a0db
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 18, 2025, 9:42 AM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.