Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel EDITION ECO 100
product description
Operating panel EDITION Eco 100 - plastic chrome
purchase order number
028250699
GTIN - number
4021163155600
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel EDITION Eco 100 For SCHELL COMPACT II concealed WC flush valve with low installation depth of 100-160 mm. Dual flush. Scope of delivery Operating panel Operating buttons for economy/main flush Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l Material: Plastic Surface: Chrome; Front panel Chrome Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028250699
web link
http://www.schell.eu/deutschland_de/a/028250699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
material element
plastic
surface element
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number028250699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/08fd02a6-55c3-49e6-9d98-b091f66c528e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.