Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed-Masterbox WBW-E-V
Product description
Built-inw unit masterbox WBW-E-V IR, cold water
purchase order number
019470099
GTIN - number
4021163164503
product preview
Level of detail
long text - Click on text for HTML view
Concealed Masterbox WBW-E-V Cold water/pre-mixed water For LINUS W-E-V concealed wash basin taps. Electronic actuation. With sealed housing bushings and internal isolating valve. Scope of delivery Masterbox Roughing-in housing Concealed wash basin tap with isolating valve 6 V solenoid valve Pre-filter Backflow preventer (EN 1717: EB-type) Mount for wall outlet Flushing nozzle Flush-mounted cap Technical data Flow at 3 bar: 15 l/min Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Dimensions: w 149 mm x h 138 mm x d 140 mm Installation depth: 100 - 124 mm Connection: G 1/2 IG Certificates: Belgaqua - 019470099
web link
http://www.schell.eu/deutschland_de/a/019470099
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material (touching water)
brass
Surface
gross
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number019470099
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/fcb816b3-5917-42f6-bdcb-b18c094589d2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.