Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
WC elements
sanitary installation elements -series designation
WC-module MONTUS Flow
purchase order number
030370099
GTIN - number
4021163161663
product preview
Level of detail
height adjustment
transition piece Ø
mm
Distance between screws
mm
depth
mm
Enter value for T
depth
mm
cm
inch
ft
Turning the flow
°
flushing operation
mm
Enter value for SB
flushing operation
mm
cm
inch
ft
long text - Click on text for HTML view
Type CS 120 WC module, height 115 cm with concealed cistern 12 cm. For barrier-free WCs. For stud wall or pre-wall mounting or exposed installation. For wall-mounted WC with 180 or 230 mm fastening dimension. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Integrated flush valve with drain via flush pipe for scheduled stagnation flushes. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Flush triggering electronic or mechanical. Scope of delivery WC module WC concealed cistern 12 cm, actuation from front Angle valve with regulating function, G 1/2 AG, noise class I Flush pipe Ø 45 mm, with construction plug Height-adjustable special feet 0-15 cm, self-supporting WC connection set (supply Ø 45 mm, drain Ø 90/110 mm) PE reducer Ø 90/110 mm Conduit 5 m Fastening material for WC installation (fastening bolts M 12 x 200 mm, protection hoses, plastic collar bushings, nuts, flat washers, cover caps) Fastening material for installation feet MONTUS wall bracket set (150-210 mm) Technical data Material: Angle valve Brass, conform to German drinking water regulations; Frame Steel Dual flush: Eco flush volume 3 l, Main flush volume 4/5/6/7 l adjustable (6 l factory setting) Load capacity: max. 400 kg (when using MONTUS wall bracket set) Surface: Frame Powder coat finish Dimensions: w 42 cm x h 115 cm Waste water connection: Ø 90 /110 mm Flush pipe connection: Ø 45 mm Water connection: DN 15 R 1/2 AG (rear) Waste water outlet: Ø 90/110 mm - 030370099
web link
http://www.schell.eu/worldwide_en/a/030370099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1350 mm
minimum construction width
420 mm
maximum construction width
420 mm
minimum construction depth
120 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
sound-insulated valve plate
no
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, NF
web address of manufacturer
www.schell.eu
minimale Bauhöhe
1150 mm
Anschluss an GLT, GA a)
ja
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number030370099
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/a86dfd8c-e632-4a79-b0f4-1c43f50fa1f0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.