Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-Steuerung EDITION E
product description
WC-control EDITION E with cartridge valve,DN5,stainless steel
purchase order number
010272899
GTIN - number
4021163167214
product preview
Level of detail
long text - Click on text for HTML view
WC control EDITION E Contact-free infrared sensor flushing facility. For SCHELL COMPACT II concealed WC flush valve. Automatic triggering when leaving the WC (room monitoring). Dual flush. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Power supply via SWS, mains adapter or battery compartment. Scope of delivery Front panel with infrared sensor window 6 V solenoid valve with pre-filter Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame with infrared sensor electronics, programmable Technical data Setting options via SWS SSC Programming via short range reflex (off/on) Sensor range (short/medium/long) Dual flush (eco flush volume 3 l with dwell time <45 s, main flush volume 4.5/6/9 l) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Energy saving mode (off/1-254 h after last flush) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/every 24 hours after last flush) Dual flush (eco flush volume 3 l with dwell time <45 s, main flush volume 4.5/6/9 l) Material: Front panel Stainless steel Surface: Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm - 010272899
web link
http://www.schell.eu/deutschland_de/a/010272899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
material element
stainless steel
surface element
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number010272899
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/722665c0-069a-43ad-91ee-46c3dc2edcaf
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.