Catalog navigation
CAD模型选择
交货国家
The current part cannot be delivered to the selected country.
可提供的产品: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-Steuerung EDITION E
product description
WC-control EDITION E manual with cartridge valve,DN5,stainless steel
purchase order number
010282899
GTIN - number
4021163167207
product preview
Level of detail
long text - Click on text for HTML view
WC control EDITION E Manual Contact-free infrared sensor flushing facility with button for manual actuation. For SCHELL COMPACT II concealed WC flush valve. Automatic triggering when leaving the WC (room monitoring). Dual flush. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Power supply via SWS, mains adapter or battery compartment. Scope of delivery Front panel with infrared sensor window and button for manual actuation Mechanical bypass valve for manual actuation in the event of power failure 6 V solenoid valve with pre-filter Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame with infrared sensor electronics, programmable Technical data Setting options via SWS SSC Programming via short range reflex (off/on) Sensor range (short/medium/long) Dual flush (eco flush volume 3 l with dwell time <45 s, main flush volume 4.5/6/9 l) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/every 24 hours after last flush) Dual flush (eco flush volume 3 l with dwell time <45 s, main flush volume 4.5/6/9 l) Material: Front panel Stainless steel Surface: Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm - 010282899
web link
http://www.schell.eu/deutschland_de/a/010282899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
material element
stainless steel
surface element
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number010282899
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/96eb4042-24a5-4301-a1ab-c6aa5f96e91e
货币:
$
£
¥
CN¥
所有信息没有保证。
上次更新:{0}
代码

BIM模型、插图和CAD格式已经过精心编制和检查。但是,不能完全排除错误和失误。不能保证这些数据的正确性。我们保留进行技术更改的权利。

在创建生成器时,需要考虑高度的灵活性。因此,可行性取决于您的输入,最终只能在SCHELL GmbH & Co. KG检查后确认。

Preview - Generation
询价
3D
尺寸标注
2D

代码

公司介绍:

SCHELL的外表下,有着内在的品质。

无论是洗手盆,淋浴,厕所或小便器配件。无论它们是调节角阀、家用电器连接配件还是燃气和加热装置配件。今天,谢尔提供了2000多种解决方案,以满足全球客户在卫生、节水、可靠性或坚固性方面日益增长的需求。

为了确保SCHELL外表的内在质量,我们的产品和流程不断接受检查,并具有相应的质量和安全特征。这方面的一个例子是SCHELL的质量管理,它通过了DIN EN ISO 9001:2015认证。