Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 2
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel FIELD
Product description
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel MONTUS FIELD Dual flush. Actuation from top or from front. Vandal-resistant, zinc die-cast version. Technical data Material: Front panel Die-cast zinc Surface: Front panel Chrome Dimensions front plate: w 240 mm x h 162 mm x d 15 mm - 031260699
web link
http://www.schell.eu/deutschland_de/a/031260699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
Zinc die-cast
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Gehäusebauform
WC-Betätigungsplatte
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number031260699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/3809cabc-fdae-4fc1-8f97-2a956206b034
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.