Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
WC elements
sanitary installation elements -series designation
MONTUS wash basin module, barrier-free, concealed siphon, d=40
purchase order number
030850099
GTIN - number
4021163162875
product preview
Level of detail
height adjustment
adjustable mounting distance
adjustable pipe distance
long text - Click on text for HTML view
Wash basin module MONTUS Wash basin mounting module, height 115 cm. For stud wall or pre-wall mounting or exposed installation. For wall-mounted, barrier-free wash basins. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Scope of delivery Wash basin mounting module Cross bar for wash basin attachment 40-375 mm, height-adjustable Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Fastening material for wash basin installation (fastening bolts M 12 x 110 mm, protection hose, nuts, flat washers, cover caps) Fastening material for installation feet Technical data Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 50 cm x h 115 cm Waste water connection: Ø 50 mm Water connection: 2x DN 15 G 1/2 AG (bottom) Waste water outlet: Ø 50 mm/40 mm (by cutting to length) Water outlet: 2x DN 15 G 1/2 IG Note New design - 030850099
Note
Note : New design
web link
http://www.schell.eu/worldwide_en/a/030850099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1150 mm
minimum construction width
500 mm
maximum construction width
500 mm
minimum construction depth
85 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
with concealed siphon
sound-insulated valve plate
no
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
point of activation
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number030850099
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/71181e0c-5528-4ede-9437-a5cee6a7955f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.