Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 2
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Shower panel LINUS Inox
Product description
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Shower panel LINUS Inox DP-SC-T Mixed water, ThermoProtect thermostat Made from high-quality stainless steel (1.4404) material with a brushed finish. Integrated SCHELL shower fitting. Manual actuation with automatic closing. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Scope of delivery Self-closing exposed shower panel Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C SC self-closing button ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails Self-closing cartridge SC II 2 backflow preventers (EN 1717: EB-type) 2 pre-filters Shower head COMFORT Flex, adjustable angle of inclination 12 - 32°, vandal-resistant, with soft jet and anti-limescale knob Connection accessories with isolating valve(s) Fastening material for wall installation Technical data Running time: 5 - 30 s (20 s ) Flow: max. 9 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C temporarily Material: Actuation Brass; Housing Stainless steel 1.4404; Piping Plastic, conform to German drinking water regulations; Waterpath Brass, conform to German drinking water regulations Surface: Actuation Chrome; Housing Brushed stainless steel Dimensions: w 240 mm x h 1200 mm x d 80 mm Connection: 2x DN 15 G 1/2 AG Certificates: Belgaqua - 008442899
web link
http://www.schell.eu/deutschland_de/a/008442899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
Stainless steel brushed
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateJan 31, 2024, 12:26 PM
Part number008442899
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/8dd41b56-16ab-40f0-9947-a76cd466c162
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 31, 2024, 12:26 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.