Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 2
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
product description
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Shower panel LINUS DP-SC-M Mixed water Made from a strong extruded aluminium profile with a high-quality, anodised finish. Manual actuation with automatic closing. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Scope of delivery Self-closing exposed shower panel SC self-closing button Self-closing cartridge SC II LOW AEROSOL shower head, 20° ±6°, vandal-resistant Connection accessories with isolating valve(s) Fastening material for wall installation Technical data Running time: 5 - 30 s (20 s ) Flow: max. 9 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. operating temperature: 70 °C temporarily Material: Actuation Brass; Shower head Brass, conform to German drinking water regulations; Housing Aluminium; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Surface: Actuation Chrome; Shower head Chrome; Housing Brush anodised aluminium Dimensions: w 226 mm x h 1200 mm x d 115 mm Connection: 2x DN 15 G 1/2 AG Certificates: Belgaqua - 008260899
web link
http://www.schell.eu/deutschland_de/a/008260899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
Sound insulation class / noise class
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material: water-bearing channel
brass
surface/Housing material
alu-anodised
standards/rules/approvals
Belgaqua
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number008260899
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/317a53ca-f864-4916-8999-f535d107b33f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.