Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Shower panel LINUS DP-EH-M
product description
Shower panel LINUS DP-EH-M single lever, mixed water
purchase order number
008280899
GTIN - number
4021163165968
product preview
Level of detail
long text - Click on text for HTML view
Shower panel LINUS DP-EH-M Mixed water Made from a strong extruded aluminium profile with a high-quality, anodised finish. Manual single-lever actuation. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Scope of delivery Single-lever exposed shower panel Single-lever mixer Single-lever mixing ceramic cartridge with hot water and flow restrictor 2 backflow preventers (EN 1717: EB-type) Shower head COMFORT Flex, adjustable angle of inclination 12 - 32°, vandal-resistant, with soft jet and anti-limescale knob Connection accessories with isolating valve(s) Fastening material for wall installation Technical data Flow: max. 9 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. operating temperature: 70 °C temporarily Material: Actuation Die-cast zinc; Housing Aluminium; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Surface: Actuation Chrome; Shower head Chrome; Housing Brush anodised aluminium Dimensions: w 226 mm x h 1200 mm x d 115 mm Connection: 2x DN 15 G 1/2 AG Certificates: Belgaqua - 008280899
web link
http://www.schell.eu/deutschland_de/a/008280899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material: water-bearing channel
brass
surface/Housing material
alu-anodised
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number008280899
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/283a78ba-313c-4f74-ad77-27151298fe12
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.