Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 2
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Self-closing wall-mounted spout fitting PETIT SC
product description
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Exposed wash basin tap PETIT SC Cold water/pre-mixed water Manual actuation with automatic closing. Easy flow time adjustment. Scope of delivery Self-closing wall outlet tap SC self-closing button Self-closing cartridge SC II Flow regulator Rosette Ø 60 mm Technical data Running time: 6 - 15 s (7 s ) Flow: max. 5 l/min pressure independent Flow pressure: 0.8 - 5.0 bar Material: Housing Dezincification-resistant brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG Certificates: P-IX 28340/IO, DIN-DVGW, ACS, dr, WRAS Noise class: I Flow class: O - 021360699
web link
http://www.schell.eu/deutschland_de/a/021360699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
°C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateJan 31, 2024, 12:26 PM
Part number021360699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/f4e2038f-0926-4682-a68a-6c324115ed2a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 31, 2024, 12:26 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.