Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Design-Eckventil EDITION
product description
Design-Eckventil EDITION, ASAG, 1/2", chrom
purchase order number
053200699
GTIN - number
4021163139457
product preview
Level of detail
long text - Click on text for HTML view
Design angle valve EDITION Design: sieger design. According to DIN 3227. Scope of delivery Designer angle valve Polished brass body Brass cover for actuation and outlet ASAG easy (Self-sealing connection thread) Grease chamber head part Push rod High-tensile brass cone compression connection with length compensation Rosette Ø 60 mm Technical data Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG with ASAG easy Outlet: Ø 10 mm (DN 10 G 3/8 AG) Certificates: P-IX 229/IA, ACS, NF Noise class: I Flow class: A - 053200699
web link
http://www.schell.eu/deutschland_de/a/053200699
fitting type
Service shut-off valve with regulating function
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS, NF
web address of manufacturer
www.schell.eu
Procurement
Last updateJan 31, 2024, 12:25 PM
Part number053200699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/02296c6e-dcb0-4c41-aa5d-3260306cf551
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 31, 2024, 12:25 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.