Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 12
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed wash basin tap LINUS W-E-M
product description
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Concealed wash basin tap LINUS W-E-M Mixed water For WBW-E-M concealed masterbox. Infrared sensor-controlled. Mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery Front panel with infrared sensor window Mixed water operating button with push sleeve Installation frame with infrared sensor electronics, programmable Concealed transformer 9 VDC, 100-240 VAC, 50-60 Hz Wall outlet with flow regulator (theft-safe) Fastening material Technical data Setting options via SWS SSC Sensor range (short/medium/long) Programming via short range reflex (off/on) Max. flow time (1-360 s) Follow-up time (0.6-60 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s) Duration of flow (off/15-600 s) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s) Cleaning stop (off/60 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Actuation Brass; Front panel Brass Surface: Outlet Chrome; Actuation Chrome; Front panel Chrome Outlet: L 230 mm Dimensions front plate: w 188 mm x h 180 mm x d 12 mm - 019330699
web link
http://www.schell.eu/deutschland_de/a/019330699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (touching water)
brass
Surface
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
SA350ID03
Procurement
Last updateJan 31, 2024, 12:26 PM
Part number019330699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/f26cf97b-0871-49d4-a323-8e0aeb657496
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 31, 2024, 12:26 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.