Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed shower LINUS D-SC-V
product description
Built-in wall unit shower BASIC DC-T selfclosing thermostat stainl. steel
purchase order number
019002899
GTIN - number
4021163153989
product preview
Level of detail
long text - Click on text for HTML view
Concealed shower LINUS Basic D-SC-T Mixed water, ThermoProtect thermostat For WBD-SC-T concealed masterbox. Manual actuation with automatic closing. Scope of delivery Front panel SC-V self-closing button with push sleeve Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C Fastening material Technical data Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 183 mm x h 283 mm x d 3 mm - 019002899
web link
http://www.schell.eu/deutschland_de/a/019002899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
nominal size DN
Housing material (no touching water)
stainless steel
Surface
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number019002899
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/e590dc6b-0236-4c1b-9e38-39ad3c3034ec
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.