Design angle valve set EDITION
Design: sieger design. Connecting set for wash basins. Scope of delivery
2x Design angle valve EDITION (05 320 06 99) - Designer angle valve
- Polished brass body
- Brass cover for actuation and outlet
- ASAG easy (Self-sealing connection thread)
- Grease chamber head part
- Push rod
- High-tensile brass cone compression connection with length compensation
- Rosette Ø 60 mm
1x Design siphon EDITION (01 429 06 99) - Designer siphon
- Cleaning aperture with O-ring seal
- Plastic plunger
- Brass rosette with slide ring
Technical data
Design angle valve EDITION (05 320 06 99) - Material: Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: DN 15 G 1/2 AG with ASAG easy
- Outlet: Ø 10 mm (DN 10 G 3/8 AG)
- Certificates: P-IX 229/IA, ACS, NF
- Noise class: I
- Flow class: A
Design siphon EDITION (01 429 06 99) - Material: Brass
- Surface: Chrome
- 053210699