Design angle valve EDITION
Design: sieger design. According to DIN 3227. Scope of delivery
- Designer angle valve
- Polished brass body
- Brass cover for actuation and outlet
- ASAG easy (Self-sealing connection thread)
- Grease chamber head part
- Push rod
- High-tensile brass cone compression connection with length compensation
- Rosette Ø 60 mm
Technical data
- Material: Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: DN 15 G 1/2 AG with ASAG easy
- Outlet: Ø 10 mm (DN 10 G 3/8 AG)
- Certificates: P-IX 229/IA, ACS, NF
- Noise class: I
- Flow class: A
- 053200699