Frost-resistant outdoor tap POLAR II set
Kit for conduit installation during preliminary building work. Frost-safe valve seat in masonry for wall thicknesses of 200-500 mm. Scope of delivery
- Frost-resistant outdoor tap
- Conduit with integrated valve seat
- Fitting housing with lockable head part and COMFORT operating handle
- Backflow preventer
- Anti-vacuum device
- Long valve shaft
- Hose screw connection
- Protective pipe
- Installation plug
- Cut-to-length gauges
- Anti-twist wall rosette with internal thread for inside wall
- Anti-twist wall rosette with internal thread for outside wall
- Fastening material
Technical data
- Material: Brass, conform to German drinking water regulations
- Surface: Matt chrome
- hole diameter: 38 mm
- Connection: DN 15 G 1/2 AG
- Outlet: Hose screw connection Ø 14.5 mm (DN 20 G 3/4 AG)
- Safety device, conforms to EN 1717: HD
- Certificates: P-IX 19319/II, DVGW, Belgaqua
- Noise class: II
- 039980399