WC module MONTUS
Type COMPACT II
WC module, height 115 cm with concealed COMPACT II flush valve. For stud wall or pre-wall mounting or exposed installation. For wall-mounted WC with 180 or 230 mm fastening dimension. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Flush triggering electronic or mechanical. Scope of delivery
- WC module
- Pipe interrupter (DIN EN 12541)
- Cross bar with concealed COMPACT II flush valve, with isolating valve and flush-mounted cap, height-adjustable
- Height-adjustable flush pipe Ø 45 mm, with construction plug
- Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance
- Reducer Ø 90 / 110 mm
- WC connection set (supply Ø 45 mm, drain Ø 90/110 mm)
- PP drain elbow Ø 90/90 mm, with construction plug
- Fastening material for WC installation (fastening bolts M 12 x 200 mm, protection hoses, plastic collar bushings, nuts, flat washers, cover caps)
- Fastening material for installation feet
Technical data
- Flow pressure: 1.2 - 5.0 bar
- Max. Resting pressure: 8 bar
- Flush flow: 1.0 - 1.3 l/s
- Load capacity: max. 400 kg (when using MONTUS wall bracket set)
- Material: Frame Steel; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Surface: Frame Powder coat finish
- Dimensions: w 50 cm x h 115 cm
- Waste water connection: Ø 90 /110 mm
- Flush pipe connection: Ø 45 mm
- Water connection: DN 20 G 3/4 AG (right)
- Waste water outlet: Ø 90/110 mm
- Certificates: Belgaqua
Mounting instruction
- For electronic triggering, provide power supply in accordance with the respective WC control.
- When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required.
- Always use original SCHELL mains adapters and connection cables.
- Required supply line DN 25
- 030760099