Concealed WC cistern MONTUS
Type C 120 n
WC module with concealed cistern 12 cm without frame. For expansion, installation and conversion work in masonry. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Scope of delivery
- Concealed WC cistern 12 cm, actuation from front
- Angle valve with regulating function, G 1/2 AG, noise class I
- Flush pipe Ø 45 mm, with construction plug
- Plaster base mat
Technical data
- Dual flush: Eco flush volume 3 l, Main flush volume 4/5/6/7 l adjustable (6 l factory setting)
- Dimensions: w 48.8 cm x h 42.5 cm
- Flush pipe connection: Ø 45 mm
- Water connection: DN 15 R 1/2 AG (top)
- Certificates: Belgaqua, NF
- 030730099