Bidet module MONTUS
Bidet module, height 115 cm. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Scope of delivery
- Bidet module
- Cross bar for bidet attachment 180/230 mm, height-adjustable
- Cross bar with drain elbow and construction plug, height-adjustable
- Cross bar with noise-insulated angle valve connections 80/160/320 mm, construction plug, height-adjustable
- Height-adjustable installation feet 0-20 cm
- Fastening material for bidet installation (fastening bolts M 12 x 200 mm, protection hose, plastic collar bushings, nuts, flat washers, cover caps)
- Fastening material for installation feet
Technical data
- Material: Frame Steel
- Surface: Frame Powder coat finish
- Dimensions: w 50 cm x h 115 cm
- Waste water connection: Ø 50 mm
- Water connection: 2x DN 15 G 1/2 AG (bottom)
- Waste water outlet: Ø 50 mm/40 mm (by cutting to length)
- Water outlet: 2x DN 15 G 1/2 IG
- 030670099