High-load module MONTUS
High-load mounting module, height 115 cm. For stud wall or pre-wall mounting or exposed installation. For wall-mounted sanitary items, such as support (folding) handles, shower seats, shower/bath support handles, urinal partitions, accessories, etc. Self-supporting, powder-coated steel profiled frame with height-adjustable feet. Scope of delivery
- High-load mounting module
- Multiplex fastening plate, waterproof-bonded, 160 x 500 x 40 mm
- Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance
- Fastening material for installation feet
Technical data
- Material: Frame Steel
- Surface: Frame Powder coat finish
- Dimensions: w 24 cm x h 115 cm
Note
- When using support or support folding handles for barrier-free WCs, combine with MONTUS type CS 120 WC module (width: 42 cm).
- 030630099