WC module MONTUS
Type C 120
WC module, height 115 cm with concealed cistern 12 cm. For stud wall or pre-wall mounting or exposed installation. For wall-mounted WC with 180 or 230 mm fastening dimension. Self-supporting, powder-coated steel profiled frame with height-adjustable feet. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Flush triggering electronic or mechanical. Scope of delivery
- WC module
- WC concealed cistern 12 cm, actuation from front
- Angle valve with regulating function, G 1/2 AG, noise class I
- Flush pipe Ø 45 mm, with construction plug
- Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance
- WC sound-insulation mat
- PE drain elbow Ø 90 / 90 mm, with construction plug
- Reducer Ø 90 / 110 mm
- WC connection set (supply Ø 45 mm, drain Ø 90/110 mm)
- MONTUS wall bracket set (120-170 mm)
Technical data
- Dual flush: Eco flush volume 3 l, Main flush volume 4/5/6/7 l adjustable (6 l factory setting)
- Load capacity: max. 400 kg (when using MONTUS wall bracket set)
- Material: Frame Steel
- Surface: Frame Powder coat finish
- Dimensions: w 50 cm x h 115 cm
- Waste water connection: Ø 90 /110 mm
- Flush pipe connection: Ø 45 mm
- Water connection: DN 15 R 1/2 AG (rear centre)
- Waste water outlet: Ø 90/110 mm
- Certificates: Belgaqua, NF
- 030570099