WC module MONTUS Flow H
Type CS 120
WC module, height 115 cm with concealed cistern 12 cm. For barrier-free WCs. For stud wall or pre-wall mounting or exposed installation. For wall-mounted WC with 180 or 230 mm fastening dimension. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Integrated flush valve with drain via flush pipe for scheduled stagnation flushes. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Flush triggering electronic or mechanical. Scope of delivery
- WC module
- WC concealed cistern 12 cm, actuation from front
- Angle valve with regulating function, G 1/2 AG, noise class I
- Flush pipe Ø 45 mm, with construction plug
- Height-adjustable special feet 0-15 cm, self-supporting
- WC connection set (supply Ø 45 mm, drain Ø 90/110 mm)
- PE reducer Ø 90 / 110 mm
- Conduit 5 m
- Fastening material for WC installation (fastening bolts M 12 x 200 mm, protection hoses, plastic collar bushings, nuts, flat washers, cover caps)
- Fastening material for installation feet
- MONTUS wall bracket set (150-210 mm)
Technical data
- Material: Angle valve Brass, conform to German drinking water regulations; Frame Steel
- Dual flush: Eco flush volume 3 l, Main flush volume 4/5/6/7 l adjustable (6 l factory setting)
- Load capacity: max. 400 kg (when using MONTUS wall bracket set)
- Surface: Frame Powder coat finish
- Dimensions: w 42 cm x h 115 cm
- Waste water connection: Ø 90 /110 mm
- Flush pipe connection: Ø 45 mm
- Water connection: DN 15 R 1/2 AG (rear)
- Waste water outlet: Ø 90/110 mm
- 030370099