WC operating panel EDITION ND
Vandal-resistant design
For SCHELL COMPACT II ND concealed WC flush valve. Low pressure from 0.8 bar. Scope of delivery
- Designer operating panel
- Low-pressure self-closing cartridge with automatic nozzle cleaning needle
- Baffle plate for flow rate regulation
- Installation frame
Technical data
- Single flush: 4.5 - 6.0 l
- Material: Actuation Die-cast zinc; Front panel Stainless steel
- Surface: Actuation Chrome; Front panel Brushed stainless steel
- Dimensions front plate: w 120 mm x h 150 mm x d 12 mm
- 028152899