Self-closing wash basin taps PURIS SC
HD-K - high-pressure cold water/pre-mixed water
Manual actuation with automatic closing. Easy flow time adjustment. Scope of delivery
- Self-closing single-hole tap
- Self-closing cartridge SC II
- Flow regulator
- Flexible Clean-Fix S connection hose, G 3/8 IG x 380 mm, with pre-filter
- Fastening material for wash basin installation
Technical data
- Running time: 2 - 15 s (7 s )
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: G 3/8 IG
- Certificates: P-IX 19436/IO, DIN-DVGW, WRAS
- Noise class: I
- Flow class: O
- 021100699