Concealed Masterbox WBW-E-V
Cold water/pre-mixed water
For LINUS W-E-V concealed wash basin taps. Electronic actuation. With sealed housing bushings and internal isolating valve. Scope of delivery
- Masterbox
- Roughing-in housing
- Concealed wash basin tap with isolating valve
- 6 V solenoid valve
- Pre-filter
- Backflow preventer (EN 1717: EB-type)
- Mount for wall outlet
- Flushing nozzle
- Flush-mounted cap
Technical data
- Flow at 3 bar: 15 l/min
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Dimensions: w 149 mm x h 138 mm x d 140 mm
- Installation depth: 100 - 124 mm
- Connection: G 1/2 IG
- Certificates: Belgaqua
- 019470099