Concealed shower LINUS Basic D-C-V
Pre-mixed water
For WBD-E-V concealed masterbox. Triggering via CVD-Touch electronics with automatic closing. Optional battery or mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery
- Front panel
- CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets
- Fastening material
Technical data
- Setting options via SWS SSC
- Actuation force (soft/medium/hard)
- Manual programming (off/on)
- Max. flow time (1-950 s)
- Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h)
- Actuation timeout (off/1-255 s, timeout 1-2000 min)
- Setting options via manual programming
- Max. flow time (4-120 s, 10 program stages)
- Stagnation flush (off/20 s, every 24 h)
- Material: Actuation Brass; Front panel Stainless steel
- Surface: Actuation Chrome; Front panel Brushed stainless steel
- Dimensions front plate: w 190 mm x h 190 mm x d 3 mm
- Protection class: IP65 (CVD touch electronics)
- 019212899