Concealed Masterbox WBD-E-M
Mixed water
For LINUS D-C-M or LINUS Basic D-C-M concealed shower fittings. Electronic actuation. With sealed housing bushings and internal isolating valve.
Scope of delivery
- Masterbox
- Roughing-in housing
- Concealed shower tap with 2 isolating valves
- 6 V solenoid valve
- Mixing cartridge
- 2 pre-filters
- 2 backflow preventers (EN 1717: EB-type)
- Flushing nozzle
- Flush-mounted cap
Technical data
- Flow at 3 bar: 15 l/min
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Dimensions: w 138 mm x h 149 mm x d 140 mm
- Installation depth: 100 - 124 mm
- Connection: 2x DN 15 G 1/2 IG
- Outlet: DN 15 G 1/2 IG
- Certificates: ACS, Belgaqua
Mounting instruction
- Provide power supply in accordance with the respective shower electronics.