Concealed Masterbox WBD-SC-V
Cold water/pre-mixed water
For LINUS W-SC-V concealed wash basin taps. Manual actuation with automatic closing. With sealed housing bushings and internal isolating valve. Scope of delivery
- Masterbox
- Roughing-in housing
- Concealed wash basin tap with isolating valve
- Self-closing cartridge SC II
- Pre-filter
- Mount for wall outlet
- Flushing nozzle
- Flush-mounted cap
Technical data
- Running time: 2 - 15 s
- Flow at 3 bar: 10 l/min
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Dimensions: w 138 mm x h 149 mm x d 154 mm
- Installation depth: 80 - 104 mm
- Connection: G 1/2 IG
- Certificates: P-IX 19959/IB, DIN-DVGW, Belgaqua
- Noise class: I
- Flow class: B
- 018290699