Concealed shower LINUS D-SC-T
Mixed water, ThermoProtect thermostat
For WBD-SC-T concealed masterbox. Manual actuation with automatic closing. Scope of delivery
- Front panel
- Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C
- SC-V self-closing button with push sleeve
- Installation frame
- Fastening material
Technical data
- Material: Actuation Brass; Front panel Stainless steel
- Surface: Actuation Chrome; Front panel Brushed stainless steel
- Dimensions front plate: w 173 mm x h 281 mm x d 11.5 mm
- 018092899