Concealed WC flush valves COMPACT II
Low-noise concealed flush valve. For combination with all SCHELL WC controls/operating panels. Conform to DIN EN 12541. Internal isolating valve. Scope of delivery
- Masterbox
- Roughing-in housing
- Concealed flush valve COMPACT II, with isolating valve and flush plug
- Pipe interrupter (DIN EN 12541)
- Flush-mounted cap
- Height-adjustable flush pipe with construction plug
Technical data
- Flow pressure: 1.2 - 5.0 bar
- Max. Resting pressure: 8 bar
- Flush flow: 1.0 - 1.3 l/s
- Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Connection: DN 20 G 3/4 AG (right)
- Outlet: Flush pipe Ø 45 mm
- Certificates: PA-IX 18844/I, DIN-DVGW, Belgaqua
- Noise class: I, at 100% flow
Mounting instruction
- For electronic triggering, provide power supply in accordance with the respective WC control.
- When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required.
- Always use original SCHELL mains adapters and connection cables.
- Required supply line DN 25
- 011940099