Concealed WC flush valves COMPACT II ND
Low-noise concealed low-pressure flush valve. For combination with all SCHELL ND WC controls/operating panels. Conform to DIN EN 12541. Internal isolating valve. Scope of delivery
- Masterbox
- Roughing-in housing
- Concealed flush valve COMPACT II ND, with isolating valve and flush plug
- Pipe interrupter (DIN EN 12541)
- Flush-mounted cap
- Height-adjustable flush pipe with construction plug
Technical data
- Flow pressure: 0.8 - 2.5 bar
- Flush flow: 1.4 l/s
- Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Connection: DN 25 G 1 AG (right)
- Outlet: Flush pipe Ø 45 mm
- Certificates: dr, Watermark, WELS
- 011370099