Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
SCHELL GmbH & Co. KG
Valve type designation
Exposed Shower Tap MODUS MD-T
Product description
Exposed Shower Tap MODUS MD-T/u Open/Close, Thermostat, Connection below, chrome
Manufacturer’s reference number
021850699
GTIN number
4021163170542
product preview
Level of detail
long text - Click on text for HTML view
Exposed shower tap MODUS MD-T Mixed water, ThermoProtect thermostat Manual open/closed actuation. Scope of delivery On/Off surface-mounted shower fitting Operating button open/close ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails IsoBody housing Open/closed ceramic cartridge 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 65 °C (for thermal disinfection 80 °C max. 10 min./day) Max. Outlet temperature: 38 - 43 °C adjustable Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (bottom) - 021850699
web link
http://www.schell.eu/deutschland_de/a/021850699
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
max. operating temperature
70 °C
max. operating pressure
5 bar
Nominal size
15
nominal pressure
10
minimum operarting temperature
10 °C
Body material
brass
Surface
chrome-plated
Menge pro Verpackungseinheit
1 PCE per pack
standards/rules/approvals
Web address of the manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number021850699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/650827e8-ddc4-47ea-ab1e-f45a5ce34a40
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.