Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed-Masterbox WBW-E-M
Product description
Built-in-w unit masterbox WBW-E-M IR, mixed water
purchase order number
019460099
GTIN - number
4021163149388
product preview
Level of detail
long text - Click on text for HTML view
Concealed Masterbox WBW-E-M Mixed water For LINUS W-E-M concealed wash basin taps. Electronic actuation. With sealed housing bushings and internal isolating valve. Scope of delivery Masterbox Roughing-in housing Concealed wash basin tap with 2 isolating valves 6 V solenoid valve Mixing cartridge 2 pre-filters 2 backflow preventers (EN 1717: EB-type) Mount for wall outlet Flushing nozzle Flush-mounted cap Technical data Flow at 3 bar: 15 l/min Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Dimensions: w 149 mm x h 138 mm x d 140 mm Installation depth: 100 - 124 mm Connection: 2x G 1/2 IG Certificates: Belgaqua - 019460099
web link
http://www.schell.eu/deutschland_de/a/019460099
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
Schallschutzklasse 1, DIN 4109
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material (touching water)
brass
Surface
gross
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
WELL public, ACS, Belgaqua
web address of manufacturer
www.schell.eu
Procurement
Last updateJan 31, 2024, 12:26 PM
Part number019460099
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/3319ef12-8548-433e-8458-f25a36c369a8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 31, 2024, 12:26 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.