Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 2
HELP_VARIABLE
Manufacturer’s name
SCHELL GmbH & Co. KG
Valve type designation
Product description
Manufacturer’s reference number
GTIN number
product preview
Level of detail
long text - Click on text for HTML view
Exposed WC flush valve SCHELLOMAT Basic, DN 20 All-metal design with brass push button. Conform to DIN EN 12541. Single flush. Scope of delivery Exposed WC flush valve Self-closing cartridge with automatic nozzle cleaning needle Push rosette Ø 60 mm Flush pipe connection with pipe interrupter Technical data Flow pressure: 1.2 - 5.0 bar Single flush: 4.5 - 9.0 l Flush flow: 1.0 - 1.3 l/s Material: Housing Brass; Parts in contact with water Brass, conform to German drinking water regulations, Plastic Surface: Chrome Connection: DN 20 G 3/4 AG Flush pipe connection: Ø 26 mm Certificates: PA-IX 9901/II, DIN-DVGW, Belgaqua Noise class: II, at 100% flow - 022470699
web link
http://www.schell.eu/deutschland_de/a/022470699
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
Schallschutzklasse 2
perm. operating temperature
30 °C
perm. operating pressure
5 bar
Nennmaß
20
nominal pressure
10
minimum operarting temperature
10 °C
Body material
brass
Surface
chrome-plated
Menge pro Verpackungseinheit
1 PCE per pack
Index
Schallschutzklasse 2
Procurement
Last updateJan 31, 2024, 12:26 PM
Part number022470699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/3a33e04f-9b4d-4837-963a-9411269197e4
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 31, 2024, 12:26 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.