Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
Shower/bath elements
sanitary installation elements -series designation
Shower module MONTUS for stud wall or surface mounting
purchase order number
030910099
GTIN - number
4021163162851
product preview
Level of detail
height adjustment
long text - Click on text for HTML view
Shower module MONTUS Shower module, height 223.3 cm. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Prepared for connection to SCHELL concealed masterboxes (shower). Scope of delivery Shower module Cross bar with noise-insulated shower head connection, height-adjustable Cross bar for masterbox, height-adjustable Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Mounting bracket Fastening material for installation feet Technical data Material: Outlet Brass, conform to German drinking water regulations; Frame Steel Surface: Frame Powder coat finish Dimensions: w 50 cm x h 223.3 cm Water outlet: DN 15 G 1/2 IG - 030910099
web link
http://www.schell.eu/worldwide_en/a/030910099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
2233 mm
minimum construction width
500 mm
maximum construction width
500 mm
minimum construction depth
120 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
sound-insulated valve plate
yes
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:48 PM
Part number030910099
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/2ced6bab-fab5-4fd7-9539-850d7e2e3ce3
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:48 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.