Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Außenwandarmatur POLAR II
product description
Außenwandarmatur POLAR II Set, RV,RB, frostsicher,Install.-bausatz,mattchrom
purchase order number
039980399
GTIN - number
4021163152067
product preview
Level of detail
pipe length
long text - Click on text for HTML view
039980399 - Frost-resistant outdoor tap POLAR II set Kit for conduit installation during preliminary building work. Frost-safe valve seat in masonry for wall thicknesses of 200-500 mm. Scope of delivery Frost-resistant outdoor tap Conduit with integrated valve seat Fitting housing with lockable head part and COMFORT operating handle Backflow preventer Anti-vacuum device Long valve shaft Hose screw connection Protective pipe Installation plug Cut-to-length gauges Anti-twist wall rosette with internal thread for inside wall Anti-twist wall rosette with internal thread for outside wall Fastening material Technical data Material: Brass, conform to German drinking water regulations Surface: Matt chrome hole diameter: 38 mm Connection: DN 15 G 1/2 AG Outlet: Hose screw connection Ø 14.5 mm (DN 20 G 3/4 AG) Safety device, conforms to EN 1717: HD Certificates: P-IX 19319/II, DVGW, Belgaqua Noise class: II
web link
http://www.schell.eu/deutschland_de/a/039980399
fitting type
Entnahmearmatur (z.B. Sanitärarmaturen,Auslaufarmatur,Zapfventil,Mischbatterien,Zweigriffarmaturen)
Installation location
cold PWC drinking water
Sound insulation class / noise class
sound insulation class 2
perm. operating temperature
30 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:47 PM
Part number039980399
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/eafd5eb1-7baa-40a7-812a-110f2e918cd3
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:47 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.