Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Design-Siphon EDITION
product description
SCHELL EDITION design siphon, chrome
purchase order number
014290699
GTIN - number
4021163139440
product preview
Level of detail
Height adjustment
long text - Click on text for HTML view
Design siphon EDITION Pluggable connection for drain pipe for easy installation. Version conform to DIN 274. Scope of delivery Designer siphon Cleaning aperture with O-ring seal Plastic plunger Brass rosette with slide ring Technical data Material: Brass Surface: Chrome - 014290699
web link
http://www.schell.eu/deutschland_de/a/014290699
Installation location
Sound insulation class / noise class
perm. operating temperature
°C
perm. operating pressure
bar
nominal size DN
nominal pressure PN
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Procurement
Last updateApr 19, 2024, 12:47 PM
Part number014290699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/ccc9fd18-7cec-42f0-b5e4-50bc935f2902
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 19, 2024, 12:47 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.