Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Design-Eckventil-Set EDITION
product description
SCHELL design angle valve set EDITION, 1/2" chrome with ASAG
purchase order number
053210699
GTIN - number
4021163139464
product preview
Level of detail
Height adjustment
long text - Click on text for HTML view
053210699 - Design angle valve set EDITION Design: sieger design. Connecting set for wash basins. Scope of delivery 2x Design angle valve EDITION (05 320 06 99) Designer angle valve Polished brass body Brass cover for actuation and outlet ASAG easy (Self-sealing connection thread) Grease chamber head part Push rod High-tensile brass cone compression connection with length compensation Rosette Ø 60 mm 1x Design siphon EDITION (01 429 06 99) Designer siphon Cleaning aperture with O-ring seal Plastic plunger Brass rosette with slide ring Technical data Design angle valve EDITION (05 320 06 99) Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG with ASAG easy Outlet: Ø 10 mm (DN 10 G 3/8 AG) Certificates: P-IX 229/IA, ACS, NF Noise class: I Flow class: A Design siphon EDITION (01 429 06 99) Material: Brass Surface: Chrome
web link
http://www.schell.eu/deutschland_de/a/053210699
Installation location
Sound insulation class / noise class
perm. operating temperature
°C
perm. operating pressure
bar
nominal size DN
nominal pressure PN
Housing connection variants
internal thread
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS, NF
web address of manufacturer
www.schell.eu
Procurement
Last updateJan 31, 2024, 12:25 PM
Part number053210699
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/schell/catalogItem/f2dd4892-3773-4072-8f7b-125b9e0077c2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 31, 2024, 12:25 PM

The BIM models, illustrations and CAD formats have been compiled and checked with the greatest care. Nevertheless, errors and mistakes cannot be completely excluded. There is no guarantee for the correctness of this data. We reserve the right to make technical changes.

When creating the generator, care was taken to allow a high degree of flexibility. The feasibility is therefore dependent on your input and can ultimately only be confirmed after checking by SCHELL GmbH & Co. KG.

Preview - Generation
Quotation
3D
Dimension
2D

Company presentation:

Where SCHELL is on the outside, there is quality on the inside.

Be it fittings for hand washbasin, shower, WC or urinal. Whether they be regulating angle valves, domestic appliance connection fittings or gas and heating installation fittings. Today, SCHELL supplies more than 2000 competent answers to the increased demands to our customers globally with regard to hygiene, saving water, reliability or robustness.

To ensure that there is quality inside where SCHELL is on the outside, our products and processes are continuously checked and are distinguished with the corresponding quality and safety features. An example of this is quality management at SCHELL, which is certified in accordance with DIN EN ISO 9001:2015.